ProductsLogic

PicoGate Logic buffers/drivers

PicoGate Logic buffers/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic Buffers/Drivers

 XC7SET125 5V single buffer/line driver with active LOW output enable; TTL enabled (3-state)
 XC7SH125 5V single buffer/line driver with active LOW output enable (3-state)
 74AHC1G06 5V single inverter with open-drain output
 74AHCT1G06 5V single inverter with open-drain outputs; TTL enabled
 74AHC1G07 5V single buffer with open-drain output
 74AHCT1G07 5V single buffer with open-drain output; TTL enabled
 74AHC1G125 5V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1G125 5V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74AUP1G07 1.8V single low-power buffer with open-drain output
 74AUP1G34 1.8V single low-power buffer
 74AUP1T34 1.8V single low-power dual-supply voltage translating buffer
 74AUP1G125 1.8V single low-power buffer/line driver (3-state)
 74AUP1Z125 1.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G126 1.8V single low-power buffer/line driver (3-state)
 74AUP1G240 1.8V single low-power inverting buffer/line driver; 3-state
 74AUP1T1326 1.8V single low-power dual-supply voltage-translating buffer/line driver (3-state)
 74HC1G125 5V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT1G125 5V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LVC1G06 3.3V single inverter with open-drain outputs
 74LVC1G07 3.3V single buffer with open-drain outputs
 74LVC1G34 3.3V single buffer
 74LVC1G125 3.3V single buffer/line driver with active LOW output enable (3-state)
 74LVC1G126 3.3V single buffer/line driver with active HIGH output enable (3-state)

Dual-Gate PicoGate Logic Buffers/Drivers

 XC7WH126 5V dual bus buffer/line driver (3-state)
 74AHC2G125 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G125 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G126 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G126 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G241 5V Dual Buffer/Line Driver (3-State)
 74AHCT2G241 5V Dual Buffer/Line Driver; TTL Enabled (3-State)
 74AUP2G07 1.8V dual low-power buffer with open-drain output
 74AUP2G34 1.8V dual low-power buffer
 74AUP2G125 1.8V dual low-power buffer/line driver (3-state)
 74AUP2G126 1.8V dual low-power buffer/line driver (3-state)
 74AUP2G240 1.8V dual low-power inverting buffer/line driver (3-state)
 74AUP2G241 1.8V dual low-power buffer/line driver (3-state)
 74AUP2T1326 1.8V dual low-power dual-supply voltage translating buffer/line driver (3-state)
74AUP2T1326GFXSON-10ProductionSOT1081-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HC2G34 5V dual buffer gate
 74HCT2G34 5V dual buffer gate; TTL enabled
 74HC2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LVC2G06 3.3V dual inverter with open-drain outputs
 74LVC2G07 3.3V dual buffer with open-drain outputs
 74LVC2G34 3.3V Dual Buffer
 74LVC2G38 3.3V dual 2-input NAND buffer with open-drain outputs
 74LVC2G125 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G126 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G240 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G241 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)

Triple-Gate PicoGate Logic Buffers/Drivers

 74HC3G06 5V triple inverter with open-drain outputs
 74HCT3G06 5V triple inverter with open-drain outputs; TTL enabled
 74HC3G07 5V triple buffer with open-drain outputs
 74HCT3G07 5V triple buffer with open-drain outputs; TTL enabled
 74HC3G34 5V Triple Buffer Gate
 74HCT3G34 5V Triple Buffer Gate; TTL Enabled
 74LVC3G06 3.3V triple inverter with open-drain outputs
 74LVC3G07 3.3V triple buffer with open-drain outputs
 74LVC3G34 3.3V Triple Buffer Gate
More Information

Links

ICs quick find
Logic sections