ProductsLogic

PicoGate Logic NAND gates

PicoGate Logic NAND gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic NAND Gates

 74AHC1G00 5V Single 2-Input NAND Gate
 74AHCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74AUC1G00 1.8V Single 2-Input NAND Gate
 74AUP1G00 1.8V single low-power 2-input NAND gate
 74AUP1G38 1.8V single low-power 2-input NAND gate with open-drain output
 74HC1G00 5V Single 2-Input NAND Gate
74HC1G00GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74HC1G00GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
 74HCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74LVC1G00 3.3V single 2-input NAND gate
 74LVC1G10 3.3V single 3-input NAND gate
 74LVC1G38 3.3V single 2-input NAND gate with open-drain output

Dual-Gate PicoGate Logic NAND Gates

 74AHC2G00 5V Dual 2-Input NAND Gate
 74AHCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74AUP2G00 1.8V dual low-power dual 2-input NAND gate
 74AUP2G38 1.8V dual low-power 2-input NAND gate with open-drain outputs
 74HC2G00 5V Dual 2-Input NAND Gate
 74HCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74LVC2G00 3.3V Dual 2-Input NAND Gate
More Information

Links

ICs quick find
Logic sections