ProductsLogic

PicoGate Logic OR gates

PicoGate Logic OR gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic OR Gates

 XC7SET32 5V single 2-input OR gate; TTL enabled
 XC7SH32 5V single 2-input OR gate
 74AHC1G32 5V Single 2-Input OR Gate
 74AHCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74AUC1G32 1.8V Single 2-Input OR Gate
 74AUP1G32 1.8V single low-power 2-input OR gate
 74AUP1G332 1.8V single low-power 3-input OR gate
 74HC1G32 5V Single 2-Input OR Gate
 74HCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74LVC1G32 3.3V single 2-input OR gate
 74LVC1G332 3.3V single 3-input OR gate

Dual-Gate PicoGate Logic OR Gates

 74AHC2G32 5V Dual 2-Input OR Gate
 74AHCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74AUP2G32 1.8V dual low-power dual 2-input OR gate
74AUP2G32DCVSSOP-8ProductionSOT765-1Pb-FreeMSL=1
74AUP2G32GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74AUP2G32GDXSON-8ProductionSOT996-2Pb-FreeMSL=1
74AUP2G32GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74HC2G32 5V Dual 2-Input OR Gate
 74HCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74LVC2G32 3.3V Dual 2-Input OR Gate
More Information

Links

ICs quick find
Logic sections