ProductsLogicPTN

All PTN products

All PTN products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All PTN Products

 PTN1111 Renamed to PCK111
 PTN2111 Renamed to PCK2111
 PTN3151 Renamed to PCK351
 PTN3300A DVI and HDMI level shifter with up to 2.25Gbps operation, inverting 1.1V HPD
 PTN3300B DVI and HDMI level shifter with up to 2.25Gbps operation
 PTN3310 High-speed serial logic translator (LVDS to PECL)
 PTN3311 High-Speed Serial Logic Translator (PECL to LVDS)
 PTN3331 Quad LVDS Line Driver
 PTN3332 Quad LVDS Line Receiver
 PTN3341 Quad LVDS Line Driver with 50 Ohm Load Drive
 PTN3342 Quad LVDS Line Receiver with Termination Resistors
 PTN3360A Enhanced performance HDMI/DVI level shifter with inverting HPD
 PTN3360B Enhanced performance HDMI/DVI level shifter
 PTN3361B HDMI/DVI level shifter with dongle detect support and active DDC buffer
 PTN3380B DVI level shifter with voltage regulator
 PTN3381B Enhanced performance HDMI/DVI level shifter with voltage regulator, dongle detect support and active DDC buffer
 PTN3392 2-lane DisplayPort to VGA adapter IC
PTN3392BSHVQFN-48DevelopmentSOT619-1                
Family Functions
 PTN3700 1.8V simple mobile interface link bridge IC
More Information

Links

ICs quick find
Logic sections