ProductsICsReal Time Clock/Calendars

Real time clock/calendars

Real time clock/calendars

Introduction
NXP Semiconductors offers a number of real time clock/calendars based on 32kHz quartz oscillators. With these products, time keeping is made easy, and alarm, timer, and watch-dog features complement the basic functionality. Extremely low power consumption, down to 250nA, outperforms most RTCs in microcontrollers. This allows you to use the RTC to wake up a microcontroller in hibernation mode for greater power savings.
Our real time clock/calendars are primarily differentiated by their I2C- or SPI-bus interfaces. Additional differences include industrial or extended (up to 125°C) temperature ranges and additional scratch pad RAM. State of the art leadless packages keep the application thickness to a minimum.
Sample I2C-bus Real Time Clock/Calendar Block Diagram
Sample SPI-bus Real Time Clock/Calendar Block Diagram
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

I2C Real Time Clock/Calendars

 PCA8565 Real time clock/calender with I2C-bus interface
 PCA8802 Ultra low power Smartcard RTC with Fm+ I2C-bus interface; ultra low power oscillator with integrated counter for initiating one time password generation
 PCF8563 Real time clock/calendar with I2C-bus interface
 PCF8564A Real time clock and calendar with I2C-bus interface
 PCF8583 Clock/calendar with 240 x 8-bit RAM and I2C-bus interface
 PCF8593 Low power clock/calendar with I2C-bus interface

SPI Real Time Clock/Calendars

 PCA2125 Real time clock/calendar for SPI bus
PCA2125TSTSSOP-14ProductionSOT402-1Pb-Free        
Family Functions Literature Models Price Buy Online More...
 PCA21125 Real time clock/calendar for SPI bus
 PCF2123 SPI real time clock/calendar

I2C/SPI Real Time Clock/Calendars

 PCF2127A Integrated RTC, TCXO, and quartz crystal
 PCF2128 See PCF2127A replacement
 PCF2129A Integrated RTC, TCXO, and quartz crystal

Literature

PL Interface Products in Set-top Box Applications
Solutions Marketing Presentation
© May 2009; English; Ordering code: Not Orderable
Highly accurate RTCs with embedded quartz crystal
NXP high-precision RTCs with time stamp and advanced power back-up PCF2127A, PCF2129A
© May 2009; English; Ordering code: 9397 750 16659
NXP Real-time clock sets new record in power efficiency
NXP ultra-low-power RTC with electronic frequency tuning PCF2123
© May 2009; English; Ordering code: 9397 750 16658
System Management
Device Overview
© January 2009; English; Ordering code: Not Orderable
Your complete choice for I2C-bus peripherals
Our invention, your solution to everyday design challenges
© December 2007; English; Ordering code: 9397 750 15669
Real-time clocks for low power, high temps, or scratch-pad memory
NXP real-time clock/calendars with SPI or I2C-bus interfaces PCF2124, PCA2125, PCF8563, PCA8565, and PCF8583
© December 2006; English; Ordering code: 9397 750 15686
Support
ICs quick find
ICs sections