ProductsLogicRegister-Drivers

731 register-drivers

1-to-4 Address Register/Drivers (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit 731 Register-Drivers

 74ALVT16731 3.3V 1-to-4 Address Register/Driver with Bus Hold (3-State)
 74ALVT162731 3.3V 1-to-4 Address Register/Driver with 30 Ohm Termination Resistors with Bus Hold (3-State)
74ALVT162731DLSSOP-56DiscontinuedSOT371-1                
74ALVT162731DGGTSSOP-56DiscontinuedSOT364-1                
Family Functions Literature Support Docs
More Information

Links

ICs quick find
Logic sections