ProductsLogicRegister-Drivers

All register-drivers

All register-drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Register-Drivers

 74F379A 5V Quad Register
 74F399 5V Quad 2-Port Register
 74F670 5V 4 X 4 Register File (3-State)
N74F670NDIL-16DiscontinuedSOT38-4                
N74F670DSO-16DiscontinuedSOT162-1                
Family Functions Literature Support Docs
 74F825 5V 8-Bit Bus Inverting Register; Non-Inverting (3-State)
 74F826 5V 8-Bit Bus Interface Register; Inverting (3-State)
 74HC670 5V 4 x 4 Register File (3-State)
 74HCT670 5V 4 x 4 Register File; TTL Enabled (3-State)
 74HC7030 5V 9-Bit x 64-Word FIFO Register (3-State)
 74HCT7030 5V 9-Bit x 64-Word FIFO Register (3-State); TTL Enabled
 74HC7403 5V 4-Bit x 64-Word FIFO Register (3-State)
 74HCT7403 5V 4-Bit x 64-Word FIFO Register; TTL Enabled (3-State)
 74HC40105 5V 4-Bit x 16-Word FIFO Register
 74HCT40105 5V 4-Bit x 16-Word FIFO Register; TTL Enabled
 HEF4076B Quad D-Type Register with 3-State Outputs

16-Bit Register-Drivers

 74ALVCH16832 3.3V 7-Bit to 28-Bit Address Register/Driver (3-State)
 74ALVT16731 3.3V 1-to-4 Address Register/Driver with Bus Hold (3-State)
 74ALVT162731 3.3V 1-to-4 Address Register/Driver with 30 Ohm Termination Resistors with Bus Hold (3-State)
More Information

Links

ICs quick find
Logic sections