ProductsLogicRegisters for Memory Modules

All registers for memory modules

All registers for memory modules

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All Registers for Memory Modules

 74ALVC16334A 3.3V 16-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162334A 3.3V 16-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74ALVCHS16830 3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
 74ALVCHS162830 3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
 74ALVC16834A 3.3V 18-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162834A 3.3V 18-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74ALVC16835A 3.3V 18-Bit Registered Driver (3-State)
 74ALVC162835A 3.3V 18-Bit Registered Driver with 30 Ohm Termination Resistors (3-State)
 74ALVC16836A 3.3V 20-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162836A 3.3V 20-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74AVC16334A 2.5V 16-Bit Registered Driver with Inverted Register Enable (3-State)
 74AVC16834A 2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State)
 74AVCM162834 2.5V 18-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State)
 74AVC16835A 2.5V 18-Bit Registered Driver (3-State)
 74AVCM162835 2.5V 18-Bit Registered Driver with 15 Ohm Termination Resistors and 3.6V Tolerant I/Os (3-State)
74AVCM162835DGGTSSOP-56ProductionSOT364-1Pb-Free        
Family Functions Models Support Docs Price Buy Online More...
 74AVC16836A 2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State)
 74AVCM162836 2.5V 20-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State)
 SSTL16857 2.5V 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
 SSTL16877 2.5V 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
 SSTU32864 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer for DDR2 RDIMM applications
 SSTUA32864 1.8V configurable registered buffer for DDR2-667 RDIMM applications
 SSTUB32864 1.8V configurable registered buffer for DDR2-800 RDIMM applications
 SSTUH32864 1.8V high output drive configurable registered buffer for DDR2 RDIMM applications
 SSTU32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications
 SSTUA32S865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-667 RDIMM applications
 SSTUB32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-1G RDIMM applications
 SSTUH32865 1.8V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications
 SSTUM32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
 SSTU32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR-II RDIMM applications
 SSTUA32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-667 RDIMM applications
 SSTUB32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUH32866 1.8V high output drive 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
 SSTUP32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs
 SSTUM32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUB32868 1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG32868 1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUM32868 1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
 SSTV16857 2.5V 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
 SSTVF16857 DDR PC1600-PC3200 14-bit SSTL_2 registered driver with differential clock inputs
 SSTV16859 2.5V 13-Bit to 26-Bit SSTL_2 Registered Driver for Stacked DDR DIMM
 SSTVF16859 13-bit 1:2 SSTL_2 registered buffer for DDR
 SSTVN16859 13-bit 1:2 SSTL_2 registered buffer for DDR
More Information

Links

ICs quick find
Logic sections