Products
Logic
Registers for Memory Modules
All registers for memory modules
All registers for memory modules
Products
More Info
Products
Click
for
datasheet
. Also, see
datasheet disclaimer
.
,
,
indicate product status. Click
or
for more or less detail.
All Registers for Memory Modules
74ALVC16334A
3.3V 16-Bit Registered Driver with Inverted Register Enable (3-State)
74ALVC162334A
3.3V 16-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
74ALVCHS16830
3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
74ALVCHS162830
3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
74ALVC16834A
3.3V 18-Bit Registered Driver with Inverted Register Enable (3-State)
74ALVC162834A
3.3V 18-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
74ALVC16835A
3.3V 18-Bit Registered Driver (3-State)
74ALVC162835A
3.3V 18-Bit Registered Driver with 30 Ohm Termination Resistors (3-State)
74ALVC16836A
3.3V 20-Bit Registered Driver with Inverted Register Enable (3-State)
74ALVC162836A
3.3V 20-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
74AVC16334A
2.5V 16-Bit Registered Driver with Inverted Register Enable (3-State)
74AVC16834A
2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State)
74AVCM162834
2.5V 18-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State)
74AVC16835A
2.5V 18-Bit Registered Driver (3-State)
74AVCM162835
2.5V 18-Bit Registered Driver with 15 Ohm Termination Resistors and 3.6V Tolerant I/Os (3-State)
74AVC16836A
2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State)
74AVCM162836
2.5V 20-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State)
SSTL16857
2.5V 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
SSTL16877
2.5V 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
SSTU32864
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer for DDR2 RDIMM applications
SSTUA32864
1.8V configurable registered buffer for DDR2-667 RDIMM applications
SSTUB32864
1.8V configurable registered buffer for DDR2-800 RDIMM applications
SSTUH32864
1.8V high output drive configurable registered buffer for DDR2 RDIMM applications
SSTU32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTUA32S865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-667 RDIMM applications
SSTUB32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-1G RDIMM applications
SSTUH32865
1.8V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTUM32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
SSTU32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR-II RDIMM applications
SSTUA32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-667 RDIMM applications
SSTUB32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUH32866
1.8V high output drive 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTUP32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs
Datasheet
(Sep 14, 2006)
SSTUP32866EC/G
LFBGA-96
Production
SOT536-1
Pb-Free
SSTUP32866EC/S
LFBGA-96
Sampling
SOT536-1
Pb-Free
Family
Functions
Literature
Models
Price
Samples
More...
SSTUM32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUB32868
1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32868
1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUM32868
1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTV16857
2.5V 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
SSTVF16857
DDR PC1600-PC3200 14-bit SSTL_2 registered driver with differential clock inputs
SSTV16859
2.5V 13-Bit to 26-Bit SSTL_2 Registered Driver for Stacked DDR DIMM
SSTVF16859
13-bit 1:2 SSTL_2 registered buffer for DDR
SSTVN16859
13-bit 1:2 SSTL_2 registered buffer for DDR
More Information
Links
Registers for Memory Modules
ICs quick find
Logic sections
Product
families & functions
Literature
brochures, leaflets, presentations
Support
manuals, models, FAQ, software, demoboards, tools, training
Packaging
specs & SOT #s
Quality
handbook, markings
Contact
sales, distributors