ProductsInterfaceSC26

SC26 low-power CMOS products

SC26 low-power CMOS products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

SC26 Low-Power CMOS UARTs

 SCC2681 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS
 SCC2681T 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS; Up to 500Kbps
 SCC2691 5V single channel UART with 4-byte FIFOs; Intel interface; CMOS
 SCC2692 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS
 SC26C92 5V dual channel UART (DUART) with 8-byte FIFOs; Intel interface; CMOS
 SCC2698B 5V eight channel UART (Octal UART) with 4-byte FIFOs; Intel interface; CMOS

SC26 Low-Power CMOS USCCs

 SC26C562 5V Dual Channel USCC (DUSCC); Intel Interface; Low-Power CMOS; Up to 10Mbps
More Information

Links

ICs quick find
Interface sections