| Family | 7SET (1) 7SH (1) 7WH (1) AHC/T (8) AUP (6) ALVC (1) FAST (2) HC/T (21) HEF (2) LV (2) LVC (8) LVT (1) VHC (2) | Don't Care |
Bit Width  | Low (27) Standard (29) | Don't Care |
VCC  | 0.8V (6) 1.2V (10) 1.5V (10) 1.8V (17) 2.5V (35) 2.7V (36) 3.3V (36) 5.0V (46) 6.0V (13) 10V (2) 15V (2) | Don't Care |
| Dual Supply | No (56) | Don't Care |
| Logic I/O Levels | TTL (29) CMOS (26) LVTTL (1) | Don't Care |
TPD Typical  | 2-4ns (21) 4-10ns (23) ≥10ns (25) | Don't Care |
| 3-State Outputs | Yes (4) No (52) | Don't Care |
IOH Typical  | ≤12mA (42) 12-24mA (6) ≥24mA (9) Not Listed (4) | Don't Care |
IOL Typical  | ≤12mA (44) 12-24mA (7) ≥24mA (10) | Don't Care |
| Package | SO (29) TSSOP (24) DIL (19) PicoGate (19) DQFN (18) XSON (15) SSOP (10) VSSOP (8) XQFN (3) DHVQFN (2) | Don't Care |