ProductsLogicSchmitt Triggers

All schmitt triggers

All schmitt triggers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate Schmitt Triggers

 XC7SET14 5V single inverting Schmitt trigger; TTL enabled
 XC7SH14 5V single inverting Schmitt trigger
 74AHC1G14 5V Single Inverting Schmitt-Trigger
 74AHCT1G14 5V Single Inverting Schmitt-Trigger; TTL Enabled
 74AUP1G14 1.8V single low-power schmitt-trigger inverter
 74AUP1G17 1.8V single low-power schmitt-trigger buffer
 74AUP1G132 1.8V single low-power 2-input NAND Schmitt trigger
 74HC1G14 5V Single Inverting Schmitt Trigger
 74HCT1G14 5V Single Inverting Schmitt Trigger; TTL Enabled
 74LVC1G14 3.3V single schmitt-trigger inverter
 74LVC1G17 3.3V single schmitt-trigger buffer

Dual-Gate Schmitt Triggers

 74AUP2G14 1.8V dual low-power schmitt-trigger inverter
 74AUP2G17 1.8V dual low-power Schmitt trigger
 74AUP2G132 1.8V dual low-power 2-input NAND Schmitt trigger
 74HC2G14 5V Dual Inverting Schmitt Triggers
 74HCT2G14 5V Dual Inverting Schmitt Triggers; TTL Enabled
 74HC2G17 5V dual non-inverting schmitt trigger
 74HCT2G17 5V dual non-inverting schmitt trigger; TTL enabled
 74LVC2G14 3.3V Dual Schmitt-Trigger Inverter
 74LVC2G17 3.3V Dual Schmitt-Trigger Buffer

Triple-Gate Schmitt Triggers

 XC7WH14 5V triple inverting Schmitt trigger
 74AHC3G14 5V Triple Inverting Schmitt-Trigger
 74AHCT3G14 5V Triple Inverting Schmitt-Trigger; TTL Enabled
 74HC3G14 5V Triple Inverting Schmitt Trigger
 74HCT3G14 5V Triple Inverting Schmitt Trigger; TTL Enabled
 74LVC3G14 3.3V Triple Inverting Schmitt Trigger
 74LVC3G17 3.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input

Schmitt Triggers

 74AHC14 5V Hex Inverter Schmitt-Trigger
 74AHCT14 5V Hex Inverter Schmitt-Trigger; TTL Enabled
 74AHC132 5V Quad 2-Input NAND Schmitt-Trigger
 74AHCT132 5V Quad 2-Input NAND Schmitt-Trigger; TTL Enabled
 74ALVC14 3.3V Hex Inverting Schmitt Trigger
 74F14 5V Hex Inverter Schmitt-Trigger
 74F132 5V Quad 2-Input NAND Schmitt-Trigger
 74HC14 5V Hex Inverter Schmitt-Trigger
 74HCT14 5V Hex Inverter Schmitt-Trigger; TTL Enabled
 74HC132 5V Quad 2-Input NAND Schmitt-Trigger
 74HCT132 5V Quad 2-Input NAND Schmitt-Trigger; TTL Enabled
 74HC7014 5V Hex Precision Schmitt-Trigger; Non-Inverting
 74HC7540 5V Octal Schmitt-Trigger Buffer/Line Driver; Inverting (3-State)
 74HCT7540 5V Octal Schmitt-Trigger Buffer/Line Driver; Inverting; TTL Enabled (3-State)
 74HC7541 5V Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State)
 74HCT7541 5V Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74HC9114 5V nine-wide inverting Schmitt-trigger buffer with open-drain outputs
 74HCT9114 5V nine-wide inverting Schmitt-trigger buffer with open-drain outputs; TTL enabled
 74HC9115 5V nine-wide Schmitt-trigger buffer with open-drain outputs
 74HCT9115 5V nine-wide Schmitt-trigger buffer with open-drain outputs; TTL enabled
 HEF4093B Quad 2-Input NAND Schmitt-Trigger
 HEF40106B Hex Inverting Schmitt-Trigger
 74LV14 3.3V Hex Inverter Schmitt-Trigger
 74LV132 3.3V Quad 2-Input NAND Schmitt-Trigger
 74LVC14A 3.3V Hex Inverter Schmitt-Trigger
 74LVC132A 3.3V quad 2-input NAND Schmitt trigger
 74LVT14 3.3V hex inverter schmitt-trigger
 74VHC14 5V hex inverting Schmitt trigger
 74VHCT14 5V hex inverting Schmitt trigger; TTL enabled
More Information

Links

ICs quick find
Logic sections