ProductsLogicShift Registers

Shift registers

Shift registers

Products

All and New

  • All Shift Registers
  • New Shift Registers

Parametric Filter (49)

FamilyAHC/T (6) FAST (4) HC/T (22) HEF (8) LV (5) LVC (2) VHC (2) Don't Care
Bit Width Standard (49) Don't Care
Fmax Typical0-25MHz (3) 25-100MHz (35) 100-250MHz (11) Not Listed (3) Don't Care
VCC 1.2V (7) 1.5V (7) 1.8V (7) 2.5V (22) 2.7V (22) 3.3V (23) 5.0V (47) 6.0V (19) 10V (8) 15V (8) Don't Care
Dual SupplyNo (49) Don't Care
Logic I/O LevelsTTL (26) CMOS (23) Don't Care
TPD Typical 2-4ns (8) 4-10ns (14) ≥10ns (34) Don't Care
3-State OutputsYes (11) No (38) Don't Care
IOH Typical ≤12mA (45) 12-24mA (5) ≥24mA (2) Not Listed (2) Don't Care
IOL Typical ≤12mA (41) 12-24mA (11) ≥24mA (3) Don't Care
PackageSO (49) DIL (38) TSSOP (27) SSOP (25) DQFN (24) DHVQFN (4) Don't Care

Function Numbers

164 8-Bit Serial-In/Parallel-Out Shift Registers
165 8-Bit Parallel-In/Serial-Out Shift Registers
166 8-Bit Bidirectional Universal Shift Registers
194 4-Bit Bidirectional Universal Shift Registers
195 4-Bit Parallel-Access Shift Registers
198 8-Bit Bidirectional Universal Shift Registers
299 8-Bit Universal Shift/Store Registers (3-State)
594 8-Bit Shift Registers with Output Registers
595 8-Bit Shift Registers with Output Latches (3-State)
597 8-Bit Shift Registers with Input Storage Registers
598 8-Bit Shift Registers with Input Storage Registers (3-State)
676 16-Bit Serial/Parallel-In, Serial-Out Shift Registers (3-State)
4014 8-Bit Static Shift Registers
4015 Dual 4-Bit Serial-In/Parallel-Out Shift Registers
4021 8-Bit Static Shift Registers
4094 8-Stage Shift-and-Store Bus Registers
4517 Dual 64-Bit Static Shift Registers
4557 1-to-64 Bit Variable Length Shift Registers
4794 8-Stage Shift-and-Store Registers, LED Driver
4894 12-Stage Shift-and-Store Registers, LED Driver
7731 Quad 64-Bit Static Shift Registers
ICs quick find
Logic sections