ProductsLogicSSTU
All SSTU products
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All SSTU Products

 SSTU32864 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer for DDR2 RDIMM applications
 SSTUA32864 1.8V configurable registered buffer for DDR2-667 RDIMM applications
 SSTUB32864 1.8V configurable registered buffer for DDR2-800 RDIMM applications
 SSTUH32864 1.8V high output drive configurable registered buffer for DDR2 RDIMM applications
 SSTU32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications
 SSTUA32S865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-667 RDIMM applications
 SSTUB32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-1G RDIMM applications
 SSTUH32865 1.8V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications
 SSTUM32865 1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
 SSTU32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR-II RDIMM applications
 SSTUA32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-667 RDIMM applications
 SSTUB32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUG32866EC/GLFBGA-96ProductionSOT536-1Pb-Free        
SSTUG32866EC/SLFBGA-96ProductionSOT536-1Pb-Free        
Family Functions Models Price Buy Online More...
 SSTUH32866 1.8V high output drive 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
 SSTUP32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs
 SSTUM32866 1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUB32868 1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG32868 1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUM32868 1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
More Information

Links

ICs quick find
Logic sections