ProductsLogicAnalog Switches

384 analog switches

Analog Switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 384 Analog Switches

 74LVC1G384 Single 3.3V single-pole, single-throw analog switch (SPST-NC)
 NX3L1G384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC)
 NX3L1T384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3V1G384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC)
NX3V1G384GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
NX3V1G384GMXSON-6ProductionSOT886Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 NX3V1T384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC) with level translation

Dual-Gate 384 Analog Switches

 NX3L2G384 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NC)
 NX3L2T384 Dual low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (2 X SPST-NC) with level translation
More Information

Links

ICs quick find
Logic sections