ProductsLogicAnalog Switches

53 analog switches

2-Channel Analog Multiplexer/Demultiplexer

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 53 Analog Switches

 74LVC1G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
74LVC1G53DPTSSOP-8ProductionSOT505-2Pb-FreeMSL=1
74LVC1G53DCVSSOP-8Not for DesignSOT765-1Pb-FreeMSL=1
74LVC1G53GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74LVC1G53GDXSON-8DevelopmentSOT996-2Pb-FreeMSL=1
74LVC1G53GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Samples More...
 NX3L1G53 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 NX3L1T53 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT) with level translation

Dual-Gate 53 Analog Switches

 74LVC2G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
More Information

Links

ICs quick find
Logic sections