ProductsLogicAnalog Switches

66 analog switches

Bilateral Switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 66 Analog Switches

 74AHC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74AHCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74HC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74HCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74LVC1G66 Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
 NX3L1G66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3L1T66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3V1G66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3V1T66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation

Dual-Gate 66 Analog Switches

 74HC2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO)
74HC2G66DPTSSOP-8ProductionSOT505-2Pb-FreeMSL=1
74HC2G66DCVSSOP-8ProductionSOT765-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
 74HCT2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO); TTL enabled
 74LVC2G66 Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66 Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2G66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2T66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) with level translation
More Information

Links

ICs quick find
Logic sections