ProductsLogicAnalog Switches

Double-pole, single-throw (normally open) analog switches

Double-pole, single-throw (normally open) analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Dual-Gate SPST-NO Analog Switches

 74HC2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO)
 74HCT2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO); TTL enabled
74HCT2G66DPTSSOP-8ProductionSOT505-2Pb-FreeMSL=1
74HCT2G66DCVSSOP-8ProductionSOT765-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
 74LVC2G66 Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66 Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2G66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2T66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) with level translation
TIP: DPST-NO analog switches may also be realized using dual SPST-NO analog switches (by setting the ENABLE pins together).
More Information

Links

ICs quick find
Logic sections