ProductsLogicAnalog Switches

Many-pole analog switches

Many-pole analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Many-Pole Analog Switches

 74HC4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
74HCT4066NDIL-14ProductionSOT27-1Pb-FreeMSL=1
74HCT4066DSO-14ProductionSOT108-1Pb-FreeMSL=1
74HCT4066DBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74HCT4066PWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74HCT4066BQDQFN-14ProductionSOT762-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74HC4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation
 74HCT4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation; TTL enabled
 74HC4353 Triple 5V single-pole, double-throw, center-off analog switch (3 X SPCO/SPTT) with latch
 74HCT4353 Triple 5V single-pole, double-throw, center-off analog switch (3 X SPCO/SPTT) with latch; TTL enabled
 HEF4016B Quad single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4066B Quad low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74LV4066 Quad 3.3V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74LVC4066 Quad 3.3V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 NX5DV330 Single 5V quad-pole, double-throw, center-off analog switch (4PCO/4PTT) for 1-of-2 video multiplexing/demultiplexing
 NX3L2467 Dual low-voltage 0.5Ω low-ohmic, double-pole, double-throw analog switch (2 X DPDT)
More Information

Links

ICs quick find
Logic sections