ProductsLogicAnalog Switches

Single-pole, single-throw (normally open) analog switches

Single-pole, single-throw (normally open) analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

SPST-NO Analog Switches

 74AHC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74AHCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74HC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74HCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74HC2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO)
 74HCT2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO); TTL enabled
 74HC4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation
 74HCT4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation; TTL enabled
 HEF4016B Quad single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4066B Quad low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
HEF4066BPDIL-14ProductionSOT27-1Pb-FreeMSL=1
HEF4066BTSO-14ProductionSOT108-1Pb-FreeMSL=1
HEF4066BBQDQFN-14InquireSOT762-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74LV4066 Quad 3.3V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74LVC1G66 Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
 74LVC2G66 Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66 Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
 74LVC4066 Quad 3.3V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 NX3L1G66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3L1T66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3V1G66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3V1T66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3L2G66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2T66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) with level translation
More Information

Links

ICs quick find
Logic sections