ProductsLogicBus Switches

All bus switches

All bus switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All Bus Switches

 74CBTLV1G125 Single bus switch
 CBT3125 Quadruple FET bus switch with independent output enables
 74CBTLV3125 Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables
 CBT3126 Quadruple FET bus switch with independent output enables
 74CBTLV3126 Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables
 CBT3244 See CBT3244A replacement
 CBT3244A Octal bus switch with quad output enables
 CBT3245 See CBT3245A replacement
 CBT3245A Octal bus switch with output enable
 CBT3251 1-of-8 FET multiplexer/demultiplexer
 CBT3253 Dual 1-of-4 FET Multiplexer/Demultiplexer
 CBT3253A Dual 1-of-4 FET multiplexer/demultiplexer
 CBTD3253 Dual 1-of-4 FET multiplexer/demultiplexer with level shifting
CBTD3253DSO-16ProductionSOT109-1                
CBTD3253DBSSOP-16ProductionSOT338-1                
CBTD3253DSQSOP-16ProductionSOT519-1                
CBTD3253PWTSSOP-16ProductionSOT403-1                
Family Functions Literature
 74CBTLV3253 Low-Volt Dual 1-of-4 5Ω Multiplexer/Demultiplexer with Output Enables
 CBTS3253 Dual 1-of-4 FET Multiplexer/Demultiplexer with Schottky Diode
 CBT3257 See CBT3257A replacement
 CBT3257A Quad 1-of-2 multiplexer/demultiplexer
 CBTD3257 Quad 1-of-2 Multiplexer/Demultiplexer with Level Shifting
 74CBTLV3257 Low-Volt Quad 1-of-2 5Ω Multiplexer/Demultiplexer with Single Output Enable
 CBTS3257 Quad 1-of-2 Multiplexer/Demultiplexer with Schottky Diode
 CBT3306 Dual bus switch
 CBTD3306 Dual bus switch with level shifting
 CBTS3306 Dual Bus Switch with Schottky Diode Clamping
 CBT3384 10-bit bus switch with dual output enables
 CBTD3384 10-bit level shifting bus switch with 5-bit output enables
 CBTS3384 10-Bit Bus Switch with 5-Bit Output Enables and Schottky Undershoot Protection
 CBT3857 10-Bit Bus Switch with 10K Ohm Pull-Down Termination Resistors
 CBTV4010 10-bit DDR SDRAM mux/bus switch
 CBTV4020 20-bit DDR SDRAM 2:1 mux
 CBTU04082 1.8V wide-bandwidth, 4-differential channel, 2:1 multiplexer/demultiplexer switch for PCIe Gen2, DisplayPort 1.1a, USB 3.0, LVDS, SATA 3Gbit/s
 CBTU4411 11-bit DDR2 SDRAM mux/bus switch with 12Ω on-resistance
 CBT6800 10-Bit Bus Switch with Precharged Outputs for Live Insertion
 CBT6810 10-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT6820 20-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT6832 16-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT6832C 16-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832D 16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832E 16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT16210 20-bit bus switch with 10-bit output enables
 CBTD16210 20-bit level-shifting bus switch with 10-bit output enables
 CBT16211 24-bit bus switch with 12-bit output enables
 CBTD16211 24-bit level-shifting bus switch with 12-bit output enables
 74CBTLV16211 24-Bit Low-Voltage Bus Switch
 CBT16212 24-bit bus exchange switch with 12-bit output enables
 CBTD16212 24-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
 CBT16213 24-Bit Bus Exchange Switch with 12-Bit Output Enables
 CBTD16213 24-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
 CBT16292 12-bit 1-of-2 multiplexer/demultiplexer with internal pulldown resistors
 GTL2020 32-bit GTL terminator with octal enables (56Ω series resistance)
 GTL2021 32-bit GTL terminator with octal enables (75Ω series resistance)
 GTL2022 32-bit GTL terminator with octal enables (100Ω series resistance)
 GTL2023 32-bit GTL terminator with octal enables (150Ω series resistance)
More Information

Links

ICs quick find
Logic sections