Signal line with an in line n-channel MOS switch to turn the digital signal on and off.
When the OE' pin is low, the associated bus switch is on and Port A is connected to Port B.
When OE' is high, the switch is open, and a high-impedance state exists between the two ports.
These type of devices will have either flow through pinout (in on one side and out on the other) or both the input and output will be on the same side of the package.
Options included in these types of configurations are internal level shifting diode (D), Schottky diode clamping (S), and BIAS V CC precharge.
Products
Click for datasheet. Also, see datasheet disclaimer. , , indicate product status. Click or for more or less detail.
Bus Switches
74CBTLV1G125
Single bus switch
CBT3125
Quadruple FET bus switch with independent output enables
74CBTLV3125
Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables
CBT3126
Quadruple FET bus switch with independent output enables
74CBTLV3126
Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables
CBT3244
See CBT3244A replacement
CBT3244A
Octal bus switch with quad output enables
CBT3245
See CBT3245A replacement
CBT3245A
Octal bus switch with output enable
CBT3306
Dual bus switch
CBTD3306
Dual bus switch with level shifting
CBTS3306
Dual Bus Switch with Schottky Diode Clamping
CBT3384
10-bit bus switch with dual output enables
CBTD3384
10-bit level shifting bus switch with 5-bit output enables
CBTS3384
10-Bit Bus Switch with 5-Bit Output Enables and Schottky Undershoot Protection
CBT3857
10-Bit Bus Switch with 10K Ohm Pull-Down Termination Resistors