ProductsLogicTransceivers

Transceivers

Transceivers

Products

All and New

  • All Transceivers
  • New Transceivers

Parametric Filter (111)

FamilyABT (14) AHC/T (2) AUP (1) AVC (14) ALVC (13) ALVT (6) FAST (6) HC/T (9) MB (2) LV (1) LVC (21) LVT (20) VHC (2) Don't Care
Bit Width Low (9) Standard (53) Wide (47) Don't Care
VCC 0.8V (12) 1.2V (49) 1.5V (49) 1.8V (50) 2.5V (63) 2.7V (83) 3.3V (83) 5.0V (42) 6.0V (5) Don't Care
Dual SupplyYes (19) No (92) Don't Care
Logic I/O LevelsTTL (83) CMOS (28) Don't Care
TPD Typical 0-2ns (21) 2-4ns (75) 4-10ns (37) ≥10ns (9) Not Listed (2) Don't Care
3-State OutputsYes (111) Don't Care
Bus HoldYes (46) No (65) Don't Care
Series ResistorsYes (14) No (97) Don't Care
Open Drain No (111) Don't Care
IOH Typical ≤12mA (39) 12-24mA (60) ≥24mA (65) Don't Care
IOL Typical ≤12mA (42) 12-24mA (57) ≥24mA (68) Don't Care
PackageTSSOP (84) SSOP (61) SO (51) DIL (24) DQFN (18) DHVQFN (10) XSON (9) LFBGA (5) PicoGate (5) VFBGA (5) VSSOP (4) HUQFN (3) HVQFN (2) QFP (2) TVSOP (2) XQFN (2) Don't Care

Function Numbers

45 Dual Supply Translating Transceivers
242 Transceivers, Inverting (3-State)
243 Transceivers (3-State)
245 Transceivers with Direction Pin, Non-Inverting (3-State)
500 Universal Bus Transceivers, Negative Edge Trigger Clock (3-State)
501 Universal Bus Transceivers, Positive Edge Trigger Clock (3-State)
543 Latched Transceivers, Non-Inverting (3-State)
544 Latched Transceivers, Inverting (3-State)
545 Bidirectional Transceivers (3-State inputs/outputs)
552 Registered Transceivers with Parity and Flags (3-State)
600 Universal Bus Transceivers, Negative Edge Trigger Clock (3-State)
601 Universal Bus Transceivers, Positive Edge Trigger Clock (3-State)
620 Transceivers, Inverting (3-State)
621 Transceivers, Non-Inverting (Open Collector)
623 Transceivers, Non-Inverting (3-State)
640 Transceivers with Direction Pin, Inverting (3-State)
641 Transceivers with Common Output Enable, Non-Inverting (Open Collector)
645 Transceivers (3-State)
646 Transceivers/Registers (3-State)
648 Transceivers/Registers, Inverting (3-State)
651 Transceivers/Registers, Inverting (3-State)
652 Transceivers/Registers, Non-Inverting (3-State)
776 Pi-Bus Transceivers
777 Bidirectional Latched Bus Transceivers (3-State)
833 Transceivers with Parity Generator/Checker (3-State)
853 Transceivers with 9-Bit Parity Generator/Checker and Flag Latch (3-State)
861 Transceivers (3-State)
863 Transceivers (3-State)
952 Registered Transceivers (3-State)
953 Registered Transceivers, Inverting (3-State)
1543 Registered Transceivers with Master Reset (3-State)
2031 TTL-to-BTL Latched Registered Universal Transceivers
2033 TTL-to-BTL Latched Registered Universal Transceivers
2040 TTL-to-BTL Transceivers
2041 TTL to BTL Standard A-Port Transceivers
2052 Registered Transceivers (3-State)
2245 Transceivers with Direction Pin, Non-Inverting (3-State)
2543 Latched Transceivers, Non-Inverting (3-State)
2652 Transceivesr/Registers, Non-Inverting (3-State)
2861 Transceivers/Registers (3-State)
2952 Registered Transceivers (3-State)
2953 Registered Transceivers, Inverting (3-State)
3205 BTL Transceivers with Registers
3893 TTL-to-BTL Backplane Transceivers
ICs quick find
Logic sections