ProductsInterfaceLogic Translators

All logic translators

All logic translators

Products
Click for datasheet. Click More... to access full product/package information.

All Logic Translators

GTL20038-bit bidirectional low voltage translator
GTL2005Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
GTL200613-bit GTL-/GTL/GTL+ to LVTTL translator
GTL200712-bit GTL-/GTL/GTL+ to LVTTL translator with power-good control for Xeon processors
GTL200812-bit GTL to LVTTL translator with power good control and high-impedance LVTTL and GTL outputs for Xeon processors
GTL20093-bit GTL front side bus frequency comparator for Xeon processors
GTL20122-bit LVTTL to GTL transceiver
GTL2014Quad GTL-/GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
GTL2018Octal GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
GTL2034Quad GTL-/GTL/GTL+ to GTL-/GTL/GTL+ buffer
GTL210712-bit GTL-/GTL/GTL+ to LVTTL translator for Xeon processors
GTL165516-bit GTL/GTL+ to LVTTL bus transceiver with live insertion
GTL1661218-bit GTL/GTL+ to LVTTL/TTL bidirectional universal translator (3-state)
HSTL169189-bit to 18-bit HSTL-to-LVTTL memory address latch
HSTL169199-bit to 18-bit HSTL-to-LVTTL memory address latch with 12KΩ pullup resistor
NVT2001Bidirectional voltage level translator for open-drain and push-pull applications
NVT2002Bidirectional voltage level translator for open-drain and push-pull applications
NVT20033-bit bidirectional voltage-level translator for open-drain and push-pull applications
NVT20044-bit bidirectional voltage-level translator for open-drain and push-pull applications
NVT20066-bit bidirectional voltage-level translator for open-drain and push-pull applications
NVT20088-bit bidirectional voltage level translator for open-drain and push-pull applications
NVT201010-bit bidirectional voltage level translator for open-drain and push-pull applications
PTN3310High-speed serial logic translator (LVDS to PECL)
PTN3332Quad LVDS Line Receiver
PTN3342Quad LVDS Line Receiver with Termination Resistors
More Information

Links

ICs quick find
Interface sections