ProductsInterfaceUARTs

1-channel single UARTs

1-channel single UARTs

Products
Click for datasheet. Click More... to access full product/package information.

1-Channel Single UARTs

SC16C550B2.5/3.3/5V single UART with 16-byte FIFOs
SC16C650B2.5/3.3/5V single UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
SC16C750B2.5/3.3/5V single UART with 64-byte FIFOs
SC16C751B2.5V/3.3V/5V single UART with 64-byte FIFOs
SC16C8502.5V to 3.3V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
SC16C850L1.8V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
SC16C850V1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
SC16C850SV1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
SCC26915V single channel UART with 4-byte FIFOs; Intel interface; CMOS
SC28L913.3/5V single channel UART with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
SC28L2013.3/5V single channel UART with 256-byte FIFOs; up to 3.125Mbps
More Information

Links

ICs quick find
Interface sections