ProductsInterfaceUARTs

2-channel dual UARTs (DUARTs)

2-channel dual UARTs (DUARTs)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

2-Channel Dual UARTs (DUARTs)

 SC16C2550 See SC16C2550B replacement
 SC16C2550B 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs; up to 5Mbps
 SC16C2552 See SC16C2552B replacement
 SC16C2552B 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs, up to 5Mbps
 SC16C652 See SC16C652B replacement
 SC16C652B 2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C752 See SC16C752B replacement
 SC16C752B 2.5/3.3/5V dual UART (DUART) with 64-byte FIFOs; up to 5Mbps
 SC16C852 2.5V to 3.3V dual UART with 128-byte FIFOs, infrared (IrDA), and 16/68 mode parallel bus interface; up to 5Mbps
 SC16C852L 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C852V 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC16C852SV 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
 SC68C2550B 5V, 3.3V, and 2.5V dual UART, 5Mbit/s (max.) with 16-byte FIFOs and Motorola interface
 SC68C652B 5V, 3.3V, and 2.5V dual UART; 5Mbit/s (max.) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; Motorola interface
SC68C652BIB48LQFP-48ProductionSOT313-2Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 SC68C752B 5V, 3.3V, and 2.5V dual UART; 5Mbit/s (max.) with 64-byte FIFOs; Motorola interface
 SCC2681 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS
 SCC2681T 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS; Up to 500Kbps
 SCN2681T See SCC2681T replacement
 SCC2692 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS
 SC26C92 5V dual channel UART (DUART) with 8-byte FIFOs; Intel interface; CMOS
 SC28L92 3.3/5V dual channel UART (DUART) with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
 SC28L202 3.3/5V dual channel UART (DUART) with 256-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
 SCC68681 5V dual channel UART (DUART) with 4-byte FIFOs; Motorola interface; CMOS
 SCN68681 See SCC68681 replacement
 SCC68692 5V dual channel UART (DUART) with 4-byte FIFOs; Motorola interface; CMOS
More Information

Links

ICs quick find
Interface sections