ProductsInterfaceUARTs

IMPACT UARTs

IMPACT UARTs

Features
IMPACT UARTs, our most advanced UARTs, include the following key features:
  • Selectable Intel or Motorola Bus Interface
  • Either 3.3V or 5V Operation
  • Industrial Temperature Range
Products

SC28 IMPACT UARTs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 SC28L91 3.3/5V single channel UART with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
 SC28L92 3.3/5V dual channel UART (DUART) with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
 SC28L194 3.3/5V quad channel UART (QUART) with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
 SC28L198 3.3/5V eight channel UART (Octal UART) with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
SC28L198A1APLCC-84ProductionSOT189-2Pb-FreeMSL=4
SC28L198A1BELQFP-100ProductionSOT407-1Pb-FreeMSL=3
Family Functions Literature Models Support Docs Price Buy Online More...
 SC28L202 3.3/5V dual channel UART (DUART) with 256-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series

16C IMPACT UARTs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 SC16C554 See SC16C554B replacement
 SC16C654 See SC16C654B replacement
More Information

Links

ICs quick find
Interface sections