ProductsICsQuality and Reliability

Diffusion centers

All our ICs diffusion centers are certified according to ISO9000/QS9000 quality requirements and to ISO14001 environmental requirements.

Diffusion Center Codes

The following table gives an overview of the diffusion centers of different product families and lists the code used for each center.
CodeFacilityLocationProducts
kTSMCHsin-Chu,
Taiwan
PCA, PCK
sChartered 8"SingaporeLVC
TICN8Nijmegen,
Netherlands
ALVC, AUP, AVC, CBT, PCA, PCK, PTN
UICN6Nijmegen,
Netherlands
7SET, 7SH, 7WH, ABT, AHC(T), ALVT, HC(T),
HEF4000, LV, LVC, LVT, MB, VHC(T)
YASMCShanghai,
China
ABT, ALVT, CBT, GTL, FAST, LVT, MB, PCA
ZSSMCSingaporeCBTV
The diffusion center code is the first letter of the 3rd line of the package markings.
The diffusion code is also found on the product identification labels as the first letter of the Product Manufacturing Codes (PMC) line.
A reference from logic product families to diffusion centers can also be downloaded:

More Information

ICs quick find
ICs sections