ProductsICsQuality and Reliability

Early Failure Rate (EFR)

Early Failure Rate (EFR)

Results

Data

ProductResultEFR
ABT, ALVT, LVT0/12,93970.8 fpm
AHC0/10,78984.9 fpm
ALVC, LVC0/7,404123.8 fpm
FAST0/10,71785.5 fpm
HC0/10,78984.9 fpm
HEF40000/12,17275.3 fpm
LV0/6,322144.9 fpm
MCU0/5,775158.7 fpm
PicoGate0/2,250407.2 fpm
Total0/79,15711.6 fpm

Notes

The EFR is obtained by accumulating the test-results of SHTL and DHTL stresses over a period of 12-months, with readpoints upto 170 hours of stress. The "fpm" figures are calculated with a 60% Confidence Level (Poisson statistics).
Background
Components typically have an initially high, but rapidly decreasing, failure rate. The Early Failure Rate (EFR), sometimes referred to as Infant Mortality Failures (IMF) or Early Life Failures (ELF), represents this small fraction of the population of components which contain defects that do not immediately fail but will fail in a relatively short time interval.
The formula for calculating the Early Failure Rate, expressed in Failures-Per-Million (FPM), is:
EFR = nc(n) * 106
¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯
N
Where:
EFR=Early Failure Rate [FPM]
n=Observed total number of failures during the test
nc(n)=Corrected number of failures (using a 60%
confidence interval with Poisson statistics)
N=Number of units tested
It is often useful to normalize the Early Failure Rate based upon die area, especially for large die. This methodology allows for scaling of Early Failure Rate FPMs based upon die area as follows:

EFRN = nc(n) * 106 * AN
¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯¯
Σ[(N1*A1) + … + (Nn*An)]
Where:
EFRN=Normalized Early Failure Rate for AreaN [FPM/mm²],
for example, FPM/25mm²
Nn=Number of units tested of die Area An
Anc(n)=Area of die tested [mm²]
AN=Area to Normalize or scale FPM [mm²], for example, 25mm²
ICs quick find
ICs sections