ProductsMicrocontrollersSupportSupport Tools

IAR Systems KickStart Kit for LPC2138

IAR Systems KickStart Kit for LPC2138

Introduction
The IAR Systems KickStart Kit for LPC2138 is a 3rd-party development tool that contains a complete hardware and software evaluation environment for the NXP LPC2138 microcontroller. It allows you to design, develop, implement, and test your ARM applications on the LPC2138 chip from NXP. The basic version of the KickStart Kit contains a development board and a suite of software development tools including a kickstart version of IAR Embedded Workbench® for ARM and a 20-state version of visualSTATE® for ARM. A bundled version of the kit also contains the J-Link USB-JTAG interface adapter.
Whether you are a novice or seasoned developer, you will find the kit a tremendous time-saver with its programming examples and flash programming tools available from within the IAR Embedded Workbench.

Key Components

The development board has the following key components:
  • NXP LPC2138 microcontroller
  • Two UARTs with DB9 connectors
  • Potentiometer connected to the ADC
  • Two buttons
  • One LED
  • 2 x 16 LCD
  • 20-pin JTAG interface connector
  • 16x21 through-hole prototyping area
  • Ready-to-run code example
The development board connects to your PC using the serial port (for flash download) or the JTAG interface. Debugging is supported via the JTAG interface using the IAR Systems J-Link USB-JTAG adapter and Embedded Workbench for ARM.

Documentation

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2131 Microcontroller with 32KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2132 Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2134 Microcontroller with 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2136 Microcontroller with 256KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2138 Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
LPC2138FBD64LQFP-64DiscontinuedSOT314-2Pb-FreeMSL=1
LPC2138FBD64/01LQFP-64ProductionSOT314-2Pb-Free        
LPC2138FHN64HVQFN-64DiscontinuedSOT804-2Pb-FreeMSL=3
LPC2138FHN64/01HVQFN-64ProductionSOT804-2Pb-Free        
Family Functions Literature Models Support Docs Tools Consultants Price Buy Online More...
Vendors

Obtaining the KickStart Kit

More Information

NXP Links

Manufacturer Links

ICs quick find
Microcontrollers sections
See also