ProductsMicrocontrollersSupportSupport Tools

Keil MCB2103 evaluation board

Keil MCB2103 evaluation board

Introduction
The Keil MCB2103 Evaluation Board is a 3rd-party development tool that introduces the NXP LPC2103 ARM family and allows you to create and test working programs for this advanced architecture.

Key Components

  • NXP LPC2103 microcontroller
  • One serial interface
  • One JTAG interface
  • Analog input (via potentiometer)
  • Eight LEDs
  • Keil Evaluation Tools for ARM
The evaluation board connects to your PC using the serial port (for flash download) or the JTAG interface. It can be powered from a USB connector (50mA typical) or from a 5V to 9V DC power supply. Debugging is supported via the JTAG interface using the Keil ULINK USB-JTAG adapter and the μVision IDE and Debugger.

System Requirements

  • PC with one available serial port
  • Windows 95/98/ME/NT/2000/XP
  • One CD-ROM drive

Documentation

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2101 Microcontroller with 8KB flash, Fast IO
 LPC2102 Microcontroller with 16KB flash, Fast IO
 LPC2103 Microcontroller with 32KB flash, Fast IO
Vendors

Obtaining the Evaluation Board

More Information

NXP Links

Manufacturer Links

ICs quick find
Microcontrollers sections
See also