![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||
Keil MCB2103 evaluation board
Introduction
The Keil MCB2103 Evaluation Board is a 3rd-party development tool that introduces the NXP LPC2103 ARM family and allows you to create and test working programs for this advanced architecture.
Key Components
The evaluation board connects to your PC using the serial port (for flash download) or the JTAG interface.
It can be powered from a USB connector (50mA typical) or from a 5V to 9V DC power supply.
Debugging is supported via the JTAG interface using the Keil ULINK USB-JTAG adapter and the μVision IDE and Debugger.
![]() System Requirements
DocumentationProducts
Supported Products
Click
Vendors
Obtaining the Evaluation Board
More Information
NXP LinksManufacturer Links |
||||||||||||||||||||||||||||||||||||||||||||||||||||