ProductsI2CSupportSupport Tools

NXP PCA9633 Daughter Card

NXP PCA9633 Daughter Card

Introduction
The NXP PCA9633 Daughter Card demonstrates the NXP PCA9633 Fast-mode Plus (Fm+) 4-bit I2C LED driver and is a daughter card to the I2C Demonstration Board 2005-1. Red, green, blue, and amber LEDs connected to the PCA9633 show different levels of intensity through individual Pulse-Width Modulation (PWM) of each LED.

Highlights

  • 1MHz and 30mA SDA output (Fast-mode Plus) allows faster data updates and longer, more capacitive busses
  • 4 individually controlled 25mA open drain or push-pull outputs can be selected to OFF, ON, DIM, or DIM with Global Control for LED dimming/blinking
  • OE input pin allows hardware dimming or synchronized blinking over many devices
  • 7 address pins allows up to 126 different I2C addresses on the same I2C bus
  • 4 software programmable I2C addresses allow assigning groups of devices the same address and then controlling them with a single software command sequence, greatly simply programming
  • Daisy chain boards together using standard 0.100" 9-pin connectors
Contents
The PCA9633 Daughter Card has a PCA9633PW device; red, green, blue, and amber LEDs with a diffuser; an 8-position DIP switch for address and OE selection; and user-accessible probe points.
Uses
The PCA9633 Daughter Card can be used with the Windows-based I2C Demonstration Board 2005-1, with the microcontroller-based Industrial Reference Design (IRD), or as a stand-alone card in a user's application.
The WIN-I2CUSB Lite GUI, in conjunction with the I2C Demonstration Board 2005-1, makes it easy to control the PCA9633 and explore the registers and the many patterns and color scenarios that can be generated.
Products

Literature

Easily test and demonstrate the PCA9633 4-bit LED driver
NXP PCA9633 daughter card OM6282
© October 2008; English; Ordering code: Not Orderable

Referenced Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 PCA9633 4-bit Fm+ I2C LED driver optimized for RGBA color mixing
PCA9633D16SO-16ProductionSOT109-1Pb-Free        
PCA9633DP1TSSOP-8ProductionSOT505-1Pb-Free        
PCA9633DP2TSSOP-10ProductionSOT552-1Pb-Free        
PCA9633PWTSSOP-16ProductionSOT403-1Pb-Free        
PCA9633BSHVQFN-16ProductionSOT629-1Pb-Free        
PCA9633TKHVSON-8ProductionSOT908-1Pb-Free        
Family Functions Literature Models Support Docs Price Buy Online More...
Support

Support Documents

Ordering Information

Part Number OM6282: NXP PCA9633 Daughter Card
The demonstration board can be purchased from these authorized distributors:

Technical Support

  • Contact Us for I2C Product and Technical Support
More Information

Links

ICs quick find
I2C sections
See also