![]() |
||||
|
||||
Consultants
Contact
Oasis Technologies Pvt. Ltd.
Mr. Vikram Athavale
203/204 Eden Hall Opposite OM Supermarket Model Colony, Shivaji Nagar Pune-Maharashtra-411016 India
Locations
India
Applications
Computer, Consumer, Financial, Industrial, Medical, Power, Process Control, Seucurity, Telecom, White Goods
Oasis Technologies products are general purpose development boards based on NXP semiconductor devices.
Many peripherals like Finger print identification module, GSM modem, Graphic LCD, RFID, etc., can be easily interfaced with these boards.
Products
Microcontrollers
The NXP products are supported:
Demonstration and Evaluation Boards
The following products are either developed by or supported by the consultant:
Oasis Technologies products explore on-chip features, which are available with NXP semiconductor devices.
On communication protocol front, we provide Serial, USB, CAN, Ethernet JTAG.
We provide on-board peripherals like Keypad, LCD, 7 segment display, stepper motor driver.
We have successfully ported various Operating systems on NXP platform.
More Information
Background
Oasis Technologies as a company is engaged in the design and development of embedded technology solutions.
We have gained tremendous expertise over a period of past few years in 32-bit embedded computing solutions, primarily based on ARM architecture.
We design, and manufacture a range of innovative embedded boards, application ready platforms and configurable systems for customers.
We can workout a cost optimized embedded hardware and software solutions powered by 32-bit ARM processor and operating systems like Embedded Linux and Windows CE.
Disclaimer
NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties.
NXP believes that the information presented herein is fair and accurate.
NXP does not endorse or warrant a listed consultant's fitness for any particular purpose.
You should contact the consultant directly to discuss your particular needs.
|
||||