ProductsMicrocontrollersSupportConsultants

Consultants

Contact
Timesys
Maciej Halasz
925 Liberty Ave
Pittsburgh, PA 15222
U.S.A.
Locations
North America
Headquarted in Pittsburgh, PA with offices in San Jose, CA.
Applications
All
Timesys provides embedded developers with a complete Linux platform solution including:
  • Support for a range of SoC and board-level platforms
  • Multiple versions of the kernel (use the latest version or an earlier one depending on the needs of your project)
  • A wide variety of industry-standard toolchains
  • Hundreds of middleware packages suitable for all applications and markets
Products

Microcontrollers

The following NXP Semiconductors products are supported:

Demonstration and Evaluation Boards

Timesys supports a wide range of evaluation boards including the NXP 313x reference platform.
More Information

Background

Since 1996, Timesys has been a leader in the embedded Linux® market. In 2005, we introduced our flagship product, LinuxLink, the first commercial-grade Linux product based on providing developers with control over their embedded product development. Today, the unique LinuxLink software development framework features our award-winning intelligent build engine and TimeStorm IDE to empower developers with even greater control and unmatched flexibility, not only in building a custom product based on open source Linux, but also in maintaining the product throughout its entire lifecycle.

Disclaimer

NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties. NXP believes that the information presented herein is fair and accurate. NXP does not endorse or warrant a listed consultant's fitness for any particular purpose. You should contact the consultant directly to discuss your particular needs.
ICs quick find
Microcontrollers sections
See also