![]() |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
IEC alarm design example
Description
This application provides a human interface via terminal (UART1) menus and numbered selections to select and play audible medical alerts that are generated algorithmically on the NXP LPC23xx.
The medical alarms are designed to comply with the IEC 60601-1-8 standard for audible medical alarms.
The IEC standard seeks to improve patient safety by standardizing medical audible and visual alarms.
The audible portion of the standard specifies high, medium, and low priority alarms, and these are provided via a menu system.
In addition, a test menu is added to facilitate analysis of the quality of the alarms generated and their compliance with the standard.
Many previous applications used playback techniques to use pre-recorded alarm sounds for the alerts.
An algorithmic approach provides a much more efficient, high-quality implementation compared to the pre-recorded sounds.
Plus, the sounds can be customized to differentiate equipment while still staying within the parameter limits of the standard.
Block Diagram
Documentation
Products
Below are recommended microcontrollers for use in implementing this design to a system.
Comparison Table
MCUs
Click
More Information
Images
Working Prototype
Example Code
Disclaimer
This design example shows possible hardware and software techniques used to implement the design.
It is imperative that the viewer use sound engineering judgment in determining the fitness of this design example for any particular application.
This design example may include information from 3rd parties and/or information which may require further licensing or otherwise.
Additional hardware or software design may be required.
NXP Semiconductors does not support or warrant this information for any purpose other than an informational design example.
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||