ProductsMicrocontrollersSupportToolsHardware

Future Designs, Inc. Socket Adapter Board for USB In-Circuit Programmer for LPC900 (USB-ICP-SAB9)

Future Designs, Inc. Socket Adapter Board for USB In-Circuit Programmer for LPC900 (USB-ICP-SAB9)

Introduction
The USB-ICP-SAB9 Socket Adapter Board extends the capability of the popular USB In-Circuit Programmer for LPC900 microcontrollers. It allows you to program and test the microcontrollers outside of their application circuit and before prototype boards are available. The SAB9 features its flexible support for the TSSOP, HVSON10, HQVFN28, and DIP8-DIP28 packages for NXP's LPC900 microcontrollers as well as support for the NXP 5V P89V52xxA 80C51 microcontrollers.
With the SAB9's ability to bring out all signals from every socket to two 14-pin, 100 mil headers, this Socket Adapter Board allows you to prototype with parts that are difficult to mount, such as the HVSON10 and HQVFN28. You can load any supported microcontroller into a socket and connect it to their application with only a few jumper wires, or you can construct breadboard prototypes and connect them as daughter cards directly to the SAB9.
The USB-ICP-SAB9 Socket Adapter Board plugs directly into the USB In-Circuit Programmer for LPC900 microcontrollers, and thus requires the USB-ICP-LPC9xx.

Documentation

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 P89LPC9102 Microcontroller with 1KB 3V flash, 8-bit ADC, 2 PWMs
 P89LPC9103 Microcontroller with 1KB 3V flash, 8-bit ADC, UART interface
 P89LPC9107 Microcontroller with 1KB 3V flash, 8-bit ADC, 2 PWMs, UART interface
 P89LPC912 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM, SPI interface
 P89LPC913 Microcontroller with 1KB 3V flash, and 128-byte RAM, SPI and UART interfaces
 P89LPC914 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM, SPI and UART interfaces
 P89LPC915 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC916 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC917 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC920 Microcontroller with 2KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC921 Microcontroller with 4KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC922 Microcontroller with 8KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC9221 Microcontroller with 8KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces, 8 high-drive pins
 P89LPC924 Microcontroller with 4KB 3V flash, 8-bit A/D converter
 P89LPC925 Microcontroller with 8KB 3V flash, 8-bit A/D converter
 P89LPC930 Microcontroller with 4KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC931 Microcontroller with 8KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC932 See P89LPC932A1 replacement
 P89LPC932A1 Microcontroller with 8KB 3V flash, 512-byte data EEPROM
 P89LPC933 Microcontroller with 4KB 3V flash, 2 PWMs,
 P89LPC934 Microcontroller with 8KB 3V flash, 8-bit ADCs, 2 PWMs,
 P89LPC935 Microcontroller with 8KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC936 Microcontroller with 16KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC938 Microcontroller with 8KB 3V flash, 10-bit A/D converter, 4 PWMs, I2C and SPI and UART interfaces
P89LPC938FAPLCC-28ProductionSOT261-2Pb-FreeMSL=1
P89LPC938FDHTSSOP-28ProductionSOT361-1Pb-FreeMSL=3
P89LPC938FHNHVQFN-28ProductionSOT788-1Pb-FreeMSL=1
Family Functions Literature Support Docs Tools Consultants Price Buy Online More...
 P89LPC9381 Microcontroller with 4KB 3V byte-erasable flash, 10-bit ADC
 P89V52X2 Low power microcontroller with 8kB flash, 256B RAM, 192B data EEPROM
Vendors

Obtaining the Adapter Board

More Information

NXP Links

Manufacturer Links

ICs quick find
Microcontrollers sections
See also