ProductsMicrocontrollersSupportMicrocontrollersLCD

NXP microcontrollers with LCD - unique functions, low-cost integration

NXP microcontrollers with LCD - unique functions, low-cost integration

Introduction
Liquid Crystal Displays (LCDs), especially those with color and touchscreen capabilities, make embedded systems much easier to use. As a result, they've become commonplace across the consumer, medical, industrial, recreational, communication, and automotive sectors. In recent years, the external LCD interface that has traditionally connected the LCD panel to the MCU has moved onto the MCU itself, providing engineers with integrated options that reduce cost, shrink the design, increase reliability, and shorten time-to-market.
NXP Advantage
NXP offers the industry's most advanced line of LCD-based MCUs. It began in 2007, when NXP acquired Sharp's BlueStreak product line. The acquisition added a family of LCD-based ARM7 and ARM9 MCUs to the portfolio, and established a team of NXP system and software engineers with extensive expertise in LCD connectivity. Since then, NXP has continued to grow its LCD-based MCU line.
Controlling an LCD panel requires high bandwidth and constant refreshes. The higher the display's resolution, the harder the controller has to work. NXP's LCD controller architecture is designed to lessen these impacts. The architecture delivers best-in-class performance while offloading the CPU and improving power efficiency.

Power-Saving Performance

NXP's LCD controller supports up to 24-bpp color space and up to 1024 x 768 pixels. It works with STN and TFT colors and uses a color palette that reduces bus utilization while supporting a large number of colors. It also includes its own DMA controller, for full operation independent of the CPU and other system functions. Support for a hardware cursor further reduces the amount of CPU time needed to operate the display, and a built-in FIFO acts as a buffer for display data, enabling flexible system timing.

Dual AHB bus (ARM7)

NXP's ARM7 MCUs include an LCD controller and support USB and Ethernet connectivity. To improve the performance of these demanding operations, the ARM7 architecture uses a second AHB bus dedicated to Ethernet operations. This frees up the main bus to provide bandwidth for LCD refreshes.
Dual AHB Structure (LPC24xx)

Multilayered Bus Matrix (ARM9)

In its ARM9 MCUs, NXP uses a multilayered bus matrix connecting the ARM CPU and other bus masters (e.g. LCD controller, Ethernet, USB) to peripherals and the external bus interface. The structure adds flexibility and optimizes performance by allowing peripherals that are on different layers of the matrix to be accessed simultaneously by different bus masters.

Larger Cache Size and Internal RAM

To make display refreshes more efficient, NXP's LCD controller integrates a larger-than-average cache and internal SRAM. The large cache size gives the LCD controller extra bandwidth by reducing the CPU's need to access external memory. The SRAM can be used as a frame buffer, to further reduce or even eliminate the need to access external memory for refreshes.

Integrated Touchscreen Controller

NXP's LCD-based MCUs integrate an A/D converter with support for a touchscreen controller, so it's easy and cost-effective to add touchscreen capabilities to a system.
Products

Comparison Table

Core Product LCD Controller
(bpp)
Touchscreen
Interface
USB Ethernet
10/100
ARM7TDMI LH75401 12-Bit Yes No No
LH75411 12-Bit Yes No No
LPC247x 24-Bit Yes Yes Yes
ARM720T LH79520 16-Bit No No No
LH79524 24-Bit Yes Yes Yes
LH79525 24-Bit Yes Yes Yes
ARM922T LH7A400 16-Bit No Yes No
LH7A404 16-Bit Yes Yes No
ARM926EJ LPC3230 24-Bit Yes Yes No
LPC3250 24-Bit Yes Yes Yes

ARM7-Based MCUs with LCD Controller

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LH75401 System-on-Chip with ARM7TDMI-S microcontroller, 32KB SRAM, LCD controller up to 12-bit or XGA, AHB, APB, external memory interface, CAN
 LH75411 System-on-Chip with ARM7TDMI-S microcontroller, 32KB SRAM, LCD controller up to 12-bit or XGA, AHB, APB, external memory interface
LH75411N0M100C0LQFP-144Not for DesignSOT486-1Has PbMSL=3
LH75411N0Q100C0LQFP-144ProductionSOT486-1Pb-FreeMSL=3
Family Functions Literature Models Support Docs Tools Price Buy Online More...
 LH79520 System-on-Chip with ARM720T microcontroller, 32KB SRAM, LCD controller up to true color or SVGA, MMU, AHB, APB, external memory interface
 LH79524 System-on-Chip with ARM720T microcontroller, 16KB SRAM, LCD controller up to true color or XGA, touch screen controller, MMU, AHB, APB, 32-bit external memory interface, USB 1.1 full speed device, 10/100 ethernet, I2C, 10-bit ADC
 LH79525 System-on-Chip with ARM720T microcontroller, 16KB SRAM, LCD controller up to true color or XGA, touch screen controller, MMU, AHB, APB, 16-bit external memory interface, USB 1.1 full speed device, 10/100 ethernet, I2C, 10-bit ADC
 LPC2470 ROMless microcontroller with dual AHB bus architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2478 Microcontroller with dual AHB accelerator architecture, 512KB flash, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation

ARM9-Based MCUs with LCD Controller

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LH7A400 System-on-Chip with ARM9TDMI microcontroller, 80KB SRAM, LCD controller up to 16-bit and XGA, MMU, AC97 audio, AHB, APB, external memory interface, USB 1.1 full speed device, PCMCIA, CF, MMC, Smart Card
 LH7A404 System-on-Chip with ARM9TDMI microcontroller, 80KB SRAM, LCD controller up to 16-bit and XGA, touch screen controller, MMU, AC97 audio, AHB, APB, external memory interface, USB 1.1 full speed host/device, PCMCIA, CF, SD/MMC, Smart Card, 9x10-bit ADC, PS/2
 LPC3230 ARM926-EJS microcontroller with 256KB SRAM, hardware vector floating-point coprocessor, USB On-The-Go host/device, SDRAM memory interface, LCD controller, SD interface
 LPC3250 ARM926-EJS microcontroller with 256KB SRAM, hardware vector floating-point coprocessor, USB On-The-Go host/device, SDRAM memory interface, 10/100 ethernet, LCD controller, SD interface
Support

Software

Design Examples

Application Notes

Technical Notes

Presentations

Introduction to graphics and LCD technologies
NXP Product Line Microcontrollers, Business Line Standard ICs
© February 2009; English; Ordering code: Not Orderable
More Information

Links

Disclaimer

Software referenced on this page is provided AS-IS by NXP Semiconductors. NXP Semiconductors does not support or warrant the software contained herein for any purpose other than for informational use.

Literature

Microcontrollers selection guide March 2010
The choice for embedded technologies
© March 2010; English; Ordering code: 9397 750 16901
266-MHz ARM9-based MCUs with integrated LCD controller
NXP 266-MHz ARM9 microcontroller with integrated LCD controller LH7A40x
© June 2007; English; Ordering code: 9397 750 16054
ARM7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC24xx
© August 2008; English; Ordering code: 9397 750 16574
ARM7-based MCUs with integrated LCD controller
NXP ARM7-based microcontroller with integrated LCD controller LH754xx and LH7952x
© June 2007; English; Ordering code: 9397 750 16053
ARM9 MCUs with up to 256-KB SRAM, Ethernet, USB, and LCD controller
NXP 266-MHz, 32-bit ARM926EJ-S processor LPC32x0
© August 2008; English; Ordering code: 9397 750 16605
ICs quick find
Microcontrollers sections
See also