ProductsLogicSupportToolsLMOS 7SH

LMOS 7SH circuit simulation models

LMOS 7SH circuit simulation models

Legal Information
IBIS Models
ProductPackage(s)Model DateIBIS Version
SOT353-1, SOT753Mar 31, 20103.2
SOT353-1, SOT753Mar 31, 20103.2
SOT353-1, SOT753Mar 31, 20103.2
SOT353-1, SOT753Mar 31, 20103.2
SOT353-1, SOT753Mar 31, 20103.2
SOT353-1, SOT753Mar 31, 20103.2
SOT353-1, SOT753Mar 31, 20103.2
SOT353-1, SOT753Mar 31, 20103.2
For additional 7SH IBIS model support, please Contact Us.
More Information
ICs quick find
Logic sections
See also
Logic fact
  • Wow! Now 1 in every 3 logic devices found in an application is from NXP
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World