ProductsMicrocontrollersSupportSoftware

Adeneo Embedded LPC32xx WinCE 6.0 Board Support Package (BSP)

Adeneo Embedded LPC32xx WinCE 6.0 Board Support Package (BSP)

Introduction
Adeneo Embedded provides a complete "Production Quality" level Board Support Package (BSP) for the LPC32xx series of microcontrollers running the WinCE 6.0 operating system. This BSP has been targeted to the Phytec 3250 board which features the NXP LPC3250 MCU. Beyond the support of most of the LPC3250's peripherals as well as some of the Phytec 3250 board interfaces, the Adeneo BSP is developed in full compliance with the Microsoft PQOAL specification and fully tested with the Microsoft CETK test kit. The BSP also includes complete technical documentation and 90 days of free support and updates provided by Adeneo Embedded. The Adeneo Embedded LPC3250 BSP is currently in process for certification by Microsoft.
This BSP is intended to be used as a reference starting point for the development of LPC3250-based products with Windows Embedded CE.

Features

Adeneo's Windows Embedded CE 6.0 BSP for LPC3250 implements the following features compared to NXP Semiconductors free BSP:

Documentation

Software
The Adeneo Windows Embedded CE 6.0 Reference BSP for LPC32xx is free in binary and can be downloaded from the Adeneo website:
The source code license including 90 days of free support and updates can be purchased from Adeneo Embedded for $8,000 (one time license fee). Contact Adeneo for information and purchase.

Systems Integration and Engineering Support from Adeneo Embedded

Beyond the reference BSP including 90 days of free support and updates, Adeneo can help you with your LPC32xx design with various type of services on Windows Embedded CE and Linux Embedded including training sessions, dedicated support contract or engineering services on BSP adaptation, custom drivers, and applications development or systems integration.
More Information

Disclaimer

This software is provided by Adeneo Embedded. NXP Semiconductors does not support or warrant the software contained herein.

WinCE 6.0 Resources

Other Resources

ICs quick find
Microcontrollers sections
See also