ProductsMicrocontrollersSupportTraining

Making USB plug-and-play easier with NXP Cortex-M USB portfolio

Training Session: Making USB Plug-and-Play Easier with NXP Cortex-M USB Portfolio

In this training session, you'll get a deep look at how NXP offers the widest USB ARM Cortex-M based microcontroller portfolio with integrated high- and full-speed USB 2.0 device, host, and On-The-Go (OTG) technology. With support for all four endpoints including isochronous, EHCI/OHCI compliant host controllers, integrated FS and HS PHY, and DMA interfaces, NXP has greatly enhanced the USB architecture bringing unparalleled design flexibility and reliable USB connectivity for consumer electronics and mobile devices. This session also shows how rapid USB application development is made possible with USB class drivers that are built-in right into the chip. The session also introduced the user to several low-cost development boards and free software tools.
This training session was presented at ESC Boston 2011 by Paul Boogaards, Product Application Engineer, NXP Semiconductors, and by Amitkumar Bhojraj, Product Marketing Manager, NXP Semiconductors.

Referenced and Recommended Links

Comments

ICs quick find
Microcontrollers sections
See also